??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Abnox
Description
Metering-ValvesImpulse-Valves
Bill of material
0005755
ORDERNO
0005755
AIR_QUALITY_STANDARDS
air quality standards
ISO 8573-12020 [644]
CONNECTION__COMPRESSED_AIR__INTERNAL_THREAD
connection (compressed air) internal thread
M3 for hose Ø4
CONNECTION__MEDIUM__EXTERNAL_THREAD_P
connection (medium) external thread p
18 BSP
CONNECTION__MEDIUM__INTERNAL_THREAD_P
connection (medium) internal thread p
18 BSP
CONSTRUCTION_TYPE
construction type
Standard
CONTINUOUS_SOUND_PRESSURE_LEVEL
continuous sound pressure level
76 dB (A)
FASTENING_THREAD
fastening thread
M4
MAX__INLET_OPERATING_PRESSURE__BAR_
max. inlet operating pressure [bar]
100 (depending on control air pressure = counter pressure)
MODEL
model
AXDV-P1
OPTIMUM_OPERATING_AIR_PRESSURE__BAR_
optimum operating air pressure (bar)
6.0
POWER_DRAW__W_
power draw (w)
2
PRESSURE_OUTPUT_A
pressure output a
With Nozzle Ø 0.3 mm
SPECIFICATION_FOR_OPERATION_MEDIUM
specification for operation medium
Lubricants up to NLGI 3 max. 1'000'000 m Pa.s
SWITCHING_FREQUENCY__HZ_
switching frequency (hz)
100 (depending on medium)
VOLTAGE__V_DC_
voltage (v dc)
24
WEIGHT__KG_
weight (kg)
0.30
NAME
name
0005755
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions