??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Hakron
Description
Metal SF Comax Reinforcement Continuity QD Stek Type - ALL
Bill of material
28_metaal_sf_comax_stekkenbakken_qd_stek_type_all_comax_qd160_12_200
VARIANTNAME
BRANDURL
Brand url
http://www.hakron.eu
DESIGNCOUNTRY
Design country
Netherlands
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Netherlands
MANUFACTURERNAME
Manufacturer name
Hakron
NOMINALHEIGHT
Nominal height
150.000 mm
NOMINALWIDTH
Nominal width
240.000 mm
PRODUCTSKU
Product SKU
comax_stekkenbakken_QD
REGIONAFRICA
Region Africa
None
REGIONANTARCTICA
Region Antarctica
None
REGIONASIA
Region Asia
None
REGIONEUROPE
Region Europe
GB, NL
REGIONMIDDLEEAST
Region Middle East
None
REGIONNORTHAMERICA
Region North America
None
REGIONOCEANIA
Region Oceania
None
REGIONSOUTHAMERICA
Region South America
None
WEIGHTNETKG
Weight Net (Kg)
0
ARTIKELNUMMER
Artikelnummer
LEVERANCIER
Leverancier
Hakron Nunspeet B.V.
MEERINFORMATIE
Meer informatie
http://www.hakron.nl/hakronnl/beton/index.php?main=producten&hmenu=88&lvl=9&refRecID2=5637147596&refRecID3=5637153586&refRecID4=5637161486&l2=Wapeningsystemen&l3=Stekkenbakken&l4=Comax QD
REKENSOFTWARE
Rekensoftware
http://www.hakron.nl/hakronnl/beton/index.php?main=Engineering&hmenu=90
AANTALSTEKKENBAKKEN
aantal_stekkenbakken
1.000 mm
DEFAULTELEVATION
Default Elevation
0.000 mm
MATERIALMAIN
Material main
Steel
HOHAFSTANDSTEKKEN
hoh_afstand_stekken
mm
RANDAFSTANDSTEKKEN
rand_afstand_stekken
mm
UITSTEKENDESTEKKEN
uitstekende_stekken
1.000
A
60.150 mm
A1
mm
BTOTAL
B_total
mm
L
1250.000 mm
LD
Ld
mm
LDSTD
Ld_std
mm
LDUSER
Ld_user
0.000 mm
B
b
mm
B1
b1
250.000 mm
BREEDTEPROFIEL
breedte_profiel
mm
BUIGSTRAALRADIUS
buigstraal_radius
mm
DIEPTEDEKSEL
diepte_deksel
mm
DIEPTEPROFIEL
diepte_profiel
mm
DIKTEDEKSEL
dikte_deksel
mm
H
h
150.000 mm
HSTD
h_std
150.000 mm
HUSER
h_user
0.000 mm
H1
h1
mm
HALVEB
halve_b
mm
HALVESTAAFDIAMETER
halve_staaf_diameter
mm
HOH
hoh
mm
HOHSTD
hoh_std
mm
HOHUSER
hoh_user
0.000 mm
STAAFDIAMETER
staaf_diameter
mm
X1
x1
61.815 mm
ASSEMBLYCODE
Assembly Code
2B(28.21.41)
DATUMGEWIJZIGD
Datum_Gewijzigd
13-10-2016
DESCRIPTION
Description
Comax stekkenbakken
INSTORTVOORZIENING
Instortvoorziening
1.000
MANUFACTURER
Manufacturer
Hakron Nunspeet B.V.
MODEL
Model
LOD400
PRODUCTGUID
Product Guid
842550c0-93f3-42e9-8999-a1d3a730766d
TEKENAAR
Tekenaar
VERSION
Version
mm
QD110140160
QD_110_140_160
QD190240
QD_190_240
AANTALSTEKKEN
aantal_stekken
AANTALTUSSENAFSTANDENSTEKKEN
aantal_tussenafstanden_stekken
BUIGSTRAALBINNEN
buigstraal_binnen
mm
BUIGSTRAALBUITEN
buigstraal_buiten
mm
HALVEB1
halve_B
mm
HALVELENGTEBUIGMAAT2
halve_lengte_buigmaat2
mm
L1
l
1050.000 mm
LENGTEBUIGMAAT
lengte_buigmaat
mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions