??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
AGS
Description
Merlin CO TFT
Bill of material
AGS Merlin CO TFT Gas Detector
ORDERNO
AGS Merlin CO TFT Gas Detector
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEFAULT_HEIGHT
default height
4.000
DESCRIPTION
description
The TFT range of AGS detectors work in combination with the AGS Merlin range of Gas Detection panels and Utility Controllers. Semi conductor type sensor for industrial and commercial indoor applications. Compact, modern, digital design makes the units aesthetically pleasing and easy to install. Carbon monoxide has specific gravity of 0.97 and is therefore slightly lighter than air. However for positioning purposes, at the concentrations of carbon monoxide relating to the detector alarm thresholds, the resultant combination of carbon monoxide and air will neither rise or fall. The best position to mount the CO sensor is 62 inches above ground level. For car parks, 62 inches above ground level is still recommended. When the sensor head detects carbon monoxide at a level exceeding 50ppm for over 4 minutes the attached system will trigger into the alarm state. This is re-settable by rectifying any gas leak, allowing the sensor head to clear and restarting the Merlin panel.
DESIGN_OPTION
design option
-1
HOST
host
0
LOAD
load
120.000
MANUFACTURER
manufacturer
American Gas Saftey, LLC.
MASSUNIT
massunit
1
MODEL
model
AGS Merlin CO TFT Gas Detector
OMNICLASS_NUMBER
omniclass number
23.80.30.11.17
OMNICLASS_TITLE
omniclass title
Distribution Boards and Control Panels
PART_TYPE
part type
17
PRODUCT_INFORMATION
product information
https://americangassafety.com/product/merlin-co-tft-gas-detector/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUBFEED_LUGS
subfeed lugs
0
TYPE_COMMENTS
type comments
The TFT range of AGS detectors work in combination with the AGS Merlin range of Gas Detection panels and Utility Controllers. Semi conductor type sensor for industrial and commercial indoor applications. Compact, modern, digital design makes the units aesthetically pleasing and easy to install. Carbon monoxide has specific gravity of 0.97 and is therefore slightly lighter than air. However for positioning purposes, at the concentrations of carbon monoxide relating to the detector alarm thresholds, the resultant combination of carbon monoxide and air will neither rise or fall. The best position to mount the CO sensor is 62 inches above ground level. For car parks, 62 inches above ground level is still recommended. When the sensor head detects carbon monoxide at a level exceeding 50ppm for over 4 minutes the attached system will trigger into the alarm state. This is re-settable by rectifying any gas leak, allowing the sensor head to clear and restarting the Merlin panel.
URL
url
https://americangassafety.com/product/merlin-co-tft-gas-detector/
VERSION
version
2019
VOLTAGE
voltage
120VAC
WORK_PLANE_BASED
work plane-based
0
NAME
name
AGS Merlin Carbon Monoxide Detector TFT
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions