??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Melitta
Description
MEL Cafina XT6 MC30
Bill of material
MEL XT6 MC30
VARIANTNAME
MEL XT6 MC30
VARANZAHLVONPOLEN
Number of poles
3
VARLEISTUNG
Power
135 W
VARSICHERUNG
Fuse
16 A
VARSPANNUNG
Voltage
240
VARBREITE
Width
300 mm
VARHHE
Höhe
580 mm
VARTIEFE
Tiefe
580 mm
VARURL
URL
http://www.melitta-professional.de/
VARMODEL
Model
XT6 MC30
VARMANUFACTURER
Manufacturer
Melitta
VARDESCRIPTION
Description
Milchkühler
VARAUFSTELLGEWICHT
Aufstellgewicht
34 kg
ANZAHLVONPOLEN
Number of poles
3.000
LEISTUNG
Power
135 W
SICHERUNG
Fuse
16 A
SPANNUNG
Voltage
240.000
BREITE
Width
300.000 mm
HHE
Höhe
580.000 mm
TIEFE
Tiefe
580.000 mm
URL
http://www.melitta-professional.de/
MODEL
Model
XT6 MC30
MANUFACTURER
Manufacturer
Melitta
DESCRIPTION
Description
Milchkühler
AUFSTELLGEWICHT
Aufstellgewicht
34 kg
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions