??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Melitta
Description
MEL Cafina XT6 MC-CW30
Bill of material
MEL XT6 MC-CW30
VARIANTNAME
MEL XT6 MC-CW30
VARANZAHLVONPOLEN
Number of poles
3
VARLEISTUNG
Power
135 W
VARSICHERUNG
Fuse
16 A
VARSPANNUNG
Voltage
230
VARBREITE
Width
300 mm
VARHHE
Höhe
620 mm
VARTIEFE
Tiefe
580 mm
VARURL
URL
http://www.melitta-professional.de/
VARMODEL
Model
XT6 MC-CW30
VARMANUFACTURER
Manufacturer
Melitta
VARDESCRIPTION
Description
Tassenwärmer / Milchkühler
VARAUFSTELLGEWICHT
Aufstellgewicht
42 kg
ANZAHLVONPOLEN
Number of poles
3.000
LEISTUNG
Power
135 W
SICHERUNG
Fuse
16 A
SPANNUNG
Voltage
230.000
BREITE
Width
300.000 mm
HHE
Höhe
620.000 mm
TIEFE
Tiefe
580.000 mm
URL
http://www.melitta-professional.de/
MODEL
Model
XT6 MC-CW30
MANUFACTURER
Manufacturer
Melitta
DESCRIPTION
Description
Tassenwärmer / Milchkühler
AUFSTELLGEWICHT
Aufstellgewicht
42 kg
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions