??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Melitta
Description
MEL Cafina XT MC18
Bill of material
MEL XT4 MC18
VARIANTNAME
MEL XT4 MC18
VARANZAHLVONPOLEN
Number of poles
3
VARLEISTUNG
Power
150 W
VARSICHERUNG
Fuse
16 A
VARSPANNUNG
Voltage
240
VARBREITE
Width
180 mm
VARHHE
Höhe
580 mm
VARTIEFE
Tiefe
580 mm
VARURL
URL
http://www.melitta-professional.de/
VARMODEL
Model
XT4 MC18
VARMANUFACTURER
Manufacturer
Melitta
VARDESCRIPTION
Description
Milchkühler
VARAUFSTELLGEWICHT
Aufstellgewicht
22 kg
ANZAHLVONPOLEN
Number of poles
3.000
LEISTUNG
Power
150 W
SICHERUNG
Fuse
16 A
SPANNUNG
Voltage
240.000
BREITE
Width
180.000 mm
HHE
Höhe
580.000 mm
TIEFE
Tiefe
580.000 mm
URL
http://www.melitta-professional.de/
MODEL
Model
XT4 MC18
MANUFACTURER
Manufacturer
Melitta
DESCRIPTION
Description
Milchkühler
AUFSTELLGEWICHT
Aufstellgewicht
22 kg
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions