??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heatrae Sadia
Description
Megaflo-Eco-Plus-500-Indirect
Bill of material
Megaflo-Eco-Plus-500-Indirect
ORDERNO
Megaflo-Eco-Plus-500-Indirect
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACCESSORIES
accessories
n/a
ACCESSTYPE
accesstype
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
AUXILIARYCOILSURFACEAREA
auxiliarycoilsurfacearea
n/a
AUXILIARYCOILTYPE
auxiliarycoiltype
n/a
BARCODE
barcode
n/a
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
White
CONNECTIONS
connections
1” BSP male connections to fit 28 mm pipes
CONSTITUENTS
constituents
n/a
CONTROLHOUSINGMATERIAL
controlhousingmaterial
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
CYLINDERMATERIAL
cylindermaterial
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Unvented indirect hot water cylinder
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EFFECTIVECAPACITY
effectivecapacity
0
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
54300
ENDSHAPETYPE
endshapetype
n/a
ERPRATING
erprating
B
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
FIRSTCURVATURERADIUS
firstcurvatureradius
0
FIXING
fixing
Floor fixed
FLOWRATE
flowrate
≤130 L/min
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HEATUPTIME
heatuptime
28 minutes
HEIGHT
height
1802
HOST
host
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcTankType
IFCEXPORTTYPE
ifcexporttype
STORAGE
IMMERSIONHEATER
immersionheater
One long-life 3 kW Superloy 825 alloy sheathed element with integral thermostat and thermal cut-out
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IPCODE
ipcode
n/a
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Heatrae Sadia
MANUFACTURERURL
manufacturerurl
www.heatraesadia.com
MASSUNIT
massunit
1
MATERIAL
material
Outer casing: Plastic-coated corrosion-proofed steel; Water container: Duplex stainless steel
MATERIALTHICKNESS
materialthickness
0
MODEL
model
MODELNUMBER
modelnumber
950:50:713
MODELREFERENCE
modelreference
MEGAFLO Eco Plus - 500i
NAME
name
Megaflo-Eco-Plus-500-Indirect
NBSDESCRIPTION
nbsdescription
Indirect hot water storage cylinders, double feed
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-15-35/350
NBSTYPEID
nbstypeid
n/a
NOMINALCAPACITY
nominalcapacity
14.158
NOMINALCURRENT
nominalcurrent
0
NOMINALDEPTH
nominaldepth
1802.000
NOMINALFREQUENCYRANGE
nominalfrequencyrange
50.0, 60.0
NOMINALLENGTHORDIAMETER
nominallengthordiameter
861
NOMINALVOLTAGE
nominalvoltage
230.0, 240.0
NOMINALWIDTHORDIAMETER
nominalwidthordiameter
861
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATINGWEIGHT
operatingweight
595
OUTLETTEMPERATURERANGE
outlettemperaturerange
15-60°C
PART_TYPE
part type
0
PATTERNTYPE
patterntype
Vertical cylinder
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PRIMARYCOILSURFACEAREA
primarycoilsurfacearea
n/a
PRIMARYCOILTYPE
primarycoiltype
22 mm diameter stainless steel
PRODUCTINFORMATION
productinformation
www.heatraesadia.com/docs/Megaflo_Eco_Plus_Technical_Data.pdf
RECOVERYTIME
recoverytime
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SAFETYFEATURES
safetyfeatures
Manually resettable cut-out on heating element operates at 85°C, manually resettable cut-out for primary heating operates at 85°C, temperature and pressure relief valve factory set to operate at 10 bar and 90°C
SECONDARYRETURNHEIGHT
secondaryreturnheight
1132
SECONDCURVATURERADIUS
secondcurvatureradius
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cylinder
SHARED
shared
0
SIZE
size
1802 x 867 x 867 mm
SOLARCOILSURFACEAREA
solarcoilsurfacearea
n/a
SOLARCOILTYPE
solarcoiltype
n/a
SUPPLYPRESSURERANGE
supplypressurerange
1.5-16.0 bar
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TEMPERATUREPRESSURERELIEFVALVEHEIGHT
temperaturepressurereliefvalveheight
1416
THERMALINSULATION
thermalinsulation
100 mm thick CFC/HCFC free (ODP zero) polyurethane
THIRDPARTYCERTIFICATION
thirdpartycertification
Kiwa approved, Nemko approved
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
90-90-87/423
UNICLASS2015DESCRIPTION
uniclass2015description
Double feed indirect hot water storage cylinders
UNICLASS2015REFERENCE
uniclass2015reference
Pr_60_50_20_23
UNICLASS2015VERSION
uniclass2015version
Products v1.1
URL
url
USAGECURRENT
usagecurrent
0
VALVEMATERIAL
valvematerial
VENT_CONNECTION
vent connection
1
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
2
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
861
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions