??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Arecont Vision
Description
MegaDome® G3 RS
Bill of material
AV3355RS
ORDERNO
VAR1_4_RESOLUTION
1/4 resolution
ANGLE_OF_VIEW
angle of view
ASSEMBLY_CODE
assembly code
D5030800
C_ANNOTATION_01
c annotation 01
1
C_ANNOTATION_02
c annotation 02
0
C_ANNOTATION_OFFSET_01
c annotation offset 01
0
C_ANNOTATION_OFFSET_02
c annotation offset 02
0
C_CAMERA_ANGLE
c camera angle
0
C_CAMERA_HEIGHT
c camera height
12
C_CAMERA_OFFSET
c camera offset
0
C_CONSTRAINT
c constraint
C_DISTANCE_FROM_CEILING
c distance from ceiling
11.122
C_FOV_HEIGHT
c fov height
12.099
C_MOUNTING_OPTION
c mounting option
1
CATEGORY
category
CEILING_SURFACE
ceiling/surface
1
COPYRIGHT
copyright
© 2018 Arecont Vision®
CORNER_MOUNT
corner mount
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
1080p, 3, and 5 Megapixel (MP) H.264 All-in-One Remote Setup True Day/Night Indoor/Outdoor Dome IP Cameras with SNAPstream™ (Smart Noise Adaptation and Processing) and WDR (Wide Dynamic Range) Models
DESIGN_OPTION
design option
-1
DYNAMIC_RANGE
dynamic range
FAMILY_NAME
family name
FIELD_OF_VIEW_DISTANCE
field of view distance
20
FIELD_OF_VIEW_HEIGHT
field of view height
12.250
FIELD_OF_VIEW_HORIZONTAL
field of view horizontal
45
FIELD_OF_VIEW_VERTICAL
field of view vertical
FINISH
finish
FLUSH_MOUNT
flush mount
0
FRAME_RATES
frame rates
FULL_FOV_RESOLUTION
full fov resolution
HAS_FIELD_OF_VIEW
has field of view
1
HEIGHT
height
0.417
HOST
host
5
HUMIDITY
humidity
0% to 90% (non-condensing)
IMAGE_SENSOR
image sensor
KEYNOTE
keynote
LENS
lens
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Arecont Vision
MANUFACTURER_ADDRESS
manufacturer address
425 E. Colorado St., 7th Floor, Glendale, CA 91205, USA
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX_NUMBER
manufacturer fax number
1.818.937.0464
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1.818.937.0700
MANUFACTURER_SUPPORT
manufacturer support
MASSUNIT
massunit
1
MATERIAL
material
MINIMUM_ILLUMINATION
minimum illumination
MODEL
model
MOUNTING_ACCESSORIES
mounting accessories
Select Optional Accessories
OMNICLASS_NUMBER
omniclass number
23.85.30.17.14
OMNICLASS_TITLE
omniclass title
Video Surveillance
OPERATING_TEMPERATURE
operating temperature
-40°C (-40°F) to +50°C (122°F) With motor operation: -10°C (14°F) to +50°C (122°F)
OPTICAL_FORMAT
optical format
PAN_DESIRED
pan desired
0
PART_TYPE
part type
0
PENDANT_MOUNT
pendant mount
0
PIXEL_PITCH
pixel pitch
2.2μm
POLE_MOUNT
pole mount
0
POWER_CONSUMPTION
power consumption
POWER_SUPPLY
power supply
Power Over Ethernet: Total PoE solution (No external power requirement), 2.28W Max
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.arecontvision.com/marketing/contents/ArecontVision_MegaDomeG3RS_DS_001_ENG_001.pdf
PRODUCT_NAME
product name
MegaDome G3RS
PRODUCT_PAGE_URL
product page url
RESOLUTION
resolution
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION_DESIRED
rotation desired
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STORAGE_TEMPERATURE
storage temperature
-40°C (-40°F) to +60°C (140°F)
SUPPORT_EMAIL
support email
SUPPORT_PHONE
support phone
(224) 699-9545
TILT_DESIRED
tilt desired
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.arecontvision.com
VERSION
version
2016 – v1.0a
WALL_MOUNT
wall mount
0
WEIGHT
weight
2.250
WIDTH
width
0.481
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions