??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Ambience
Description
Meerkat_GC_3000K_24D_3000LM
Bill of material
Meerkat_GC_3000K_24D_3000LM
ORDERNO
Meerkat_GC_3000K_24D_3000LM
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
BEAM_ANGLE
beam angle
24°
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CRI
cri
>80ra, >9 0ra
CURRENT
current
700 ma max
CUT_OUT
cut out
140mm
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
156Ø, 124, 8 mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIMMING_OPTIONS
dimming options
Phase cut, switch dim, DALI
DRIVER_CONTROL_MANUFACTURER
driver/control manufacturer
Tridonic
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_OUTPUT_RATIO
light output ratio
Upon Request
LIGHT_SOURCE
light source
Premium white LED SLM/Tridonic
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MASSUNIT
massunit
1
MEAN_LIFESPAN
mean lifespan
50,000 hrs @25°
MODEL
model
Markeet led downlight
MOUNTING
mounting
Recessed
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
MEERKAT-24D-830-3000LM-PH-G4_IESNA95.IES
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SYSTEM_EFFICACY
system efficacy
Upon Request
TILT_ANGLE
tilt angle
50
URL
url
www.ambiencelighting.com.au
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
Up to 30 W
NAME
name
Meerkat_GC_3000K_24D_3000LM
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions