??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bota Systems
Description
medusa-axial
Bill of material
F2CTE5NR1
ORDERNO
F2CTE5NR1
ACCELERATION
acceleration
±2g, 4g, 8g, 16g
ACCURACY
accuracy
< 2.0 %
COMMUNICATION
communication
CANopen over EtherCAT
CROSSTALK___
crosstalk***
< 2.0 %
DRIFT_OVER_TIME
drift over time
< 0.5 N/h, < 3 mNm/h
GYROSCOPE
gyroscope
±250°/sec, ±500°/sec, ±1000°/sec, ±2000°/sec
IMU
imu
6 DoF IMU
INGRESS_PROTECTION
ingress protection
dustproof and water-resistant
NOISE_FREE_RESOLUTION__100_HZ__
noise free resolution (100 hz)*
100 mN, 50 mN, 2 mNm, 0.6 mNm
NON_LINEARITY
non-linearity
< 0.2 %
OPERATING_TEMPERATURE
operating temperature
0 – 55 Celsius
OVERLOAD
overload
1000 N, 2000 N, 12 Nm, 15 Nm
POWER_SUPPLY
power supply
9 – 48 V, 1.5W
RANGE
range
400 N, 500 N, 5 Nm, 8 Nm
SAMPLING_RATE
sampling rate
2000 Hz
SIGNAL_NOISE__
signal noise**
15 mN, 7 mN, 0.24 mNm, 0.1 mNm
SIZE__DXL_
size (dxl)
48 x 32 mm
WEIGHT
weight
~117
NAME
name
F2CTE5NR1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions