??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Acustico Lighting
Description
Medium Opera Pendant with Bulb – 600mm
Bill of material
OXFVXLSK4
ORDERNO
OXFVXLSK4
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
600mm Punk Pendant
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTANCE_FROM_CEILING
distance from ceiling
1204.000
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
400
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Acustico lighting
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
MED - 2500_CLE-ADV4-190-220mm (1).ies
PLATE_THICKNESS
plate thickness
3.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
VERSION
version
2021
NAME
name
OD8IYD7K8
CORD_COLOUR
cord colour
Light Grey
CRI
cri
<90
DIMMABLE
dimmable
Yes
GLOBE_LIFESPAN
globe lifespan
25,000 hours
GLOBE_REPLACEMENT
globe replacement
G125 LED Filament Bulb, 8W
INPUT_VOLTAGE
input voltage
240v
LUMINOUS_FLUX
luminous flux
820lm
SUSPENSION_CANOPY_COLOUR
suspension canopy colour
Champagne
SUSPENSION_WEIGHT
suspension weight
<3kg
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions