??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Hubbell
Description
Mechanical Connectors
Bill of material
K2C31
ORDERNO
APPLICATION
application
CERTIFICATION___CSA_APPROVED
certification - csa approved
CERTIFICATION___CULUS
certification - culus
CERTIFICATION___ETL
certification - etl
CERTIFICATION___UL_LISTED_DIRECT_BURIAL
certification - ul listed direct burial
CERTIFICATION___UL_RECOGNIZED
certification - ul recognized
CONDUCTOR___COPPER_SOLID_SIZE
conductor - copper solid size
CONDUCTOR___COPPER_SOLID_SIZE_RANGE
conductor - copper solid size range
CONDUCTOR___COPPER_STR_SIZE
conductor - copper str size
CONDUCTOR___COPPER_STR_SIZE_RANGE
conductor - copper str size range
DIMENSION___B_LENGTH_FRACTION
dimension - b length fraction
DIMENSION___B_LENGTH_INCH
dimension - b length inch
DIMENSION___BODY_WIDTH_INCH
dimension - body width inch
DIMENSION___BOLT_SIZE_FRACTION
dimension - bolt size fraction
DIMENSION___D_INCH
dimension - d inch
DIMENSION___HEIGHT_FRACTION
dimension - height fraction
DIMENSION___HEIGHT_INCH
dimension - height inch
DIMENSION___L_LENGTH_OVERALL_MM
dimension - l length overall mm
DIMENSION___LENGTH_OVERALL_INCH
dimension - length overall inch
DIMENSION___NUT_WIDTH_INCH
dimension - nut width inch
DIMENSION___P_INCH
dimension - p inch
DIMENSION___THREADS_PER_INCH
dimension - threads per inch
DIMENSION___WIDTH_INCH
dimension - width inch
EU_ROHS_INDICATOR
eu rohs indicator
INDUSTRY_STANDARD_S_
industry standard(s)
MATERIAL
material
MINIMUM_PACK_QUANTITY
minimum pack quantity
PHYSICAL_ATTRIBUTE___NUMBER_OF_CONDUCTORS_ACCOMMODATED_TOTAL
physical attribute - number of conductors accommodated total
PLATED
plated
PLATING_TYPE
plating type
STANDARDS___INDUSTRY_STANDARDS_MET
standards - industry standards met
STANDARDS___ROHS_COMPLIANCE_STATUS
standards - rohs compliance status
STUD_INSTALLATION_TORQUE_INCH_POUNDS
stud installation torque inch pounds
SUB_BRAND
sub brand
TRADE_NAME
trade name
TYPE
type
UL_LISTED
ul listed
UPC
upc
UPC_12_DIGIT
upc 12 digit
NAME
name
CONSTRUCTION_MATERIAL___MAIN
construction material - main
MOUNTING_TYPE
mounting type
DIMENSION___WIDTH_MM
dimension - width mm
DIMENSION___CROSS_FLATS_INCH
dimension - cross flats inch
INSTALLATION_TORQUE_RECOMMENDED_IN_LB
installation torque recommended in-lb
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions