??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mennekes
Description
ME 60SDS2A-M2
Bill of material
ME 60SDS2A-M2
ORDERNO
ME 60SDS2A-M2
AMPERAGE
amperage
60A
AUXILIARY_CONTACT_TYPE
auxiliary contact type
1 NO & 1NC
AUXILIARY_CONTACTS
auxiliary contacts
Yes
COMPLIANCE
compliance
ENCLOSURE_MATERIAL
enclosure material
304 Stainless Steel
ENCLOSURE_SIZE
enclosure size
Standard
ENCLOSURE_TYPE
enclosure type
Stainless Steel
FUSIBLE
fusible
Non-fusible
HANDLE_MATERIAL
handle material
VALOX™
IP_RATING
ip rating
69
MAX_HP_RATING
max hp rating
40
NEC_CODES
nec codes
Suitable as Motor Disconnect per 2002 NEC Article 430-109(a)(6)
NEMA_RATING
nema rating
4X; 12
OSHA_LOTO_CAPABILITY
osha loto capability
Yes
POLES
poles
3
PRODUCT_SERIES
product series
SDS
SCCR
sccr
65kA RMS Symmetrical when protected with equally sized Class J Fuse
STANDARD_HP_RATING_1__240VAC
standard hp rating 1ø 240vac
7.5
STANDARD_HP_RATING_3__240VAC
standard hp rating 3ø 240vac
15
STANDARD_HP_RATING_3__480VAC
standard hp rating 3ø 480vac
30
STANDARD_HP_RATING_3__600VAC
standard hp rating 3ø 600vac
40
SWITCH_MOUNTING
switch mounting
Switch block is mounted to DIN Rail
TYPE
type
Disconnect Switches
UL_ENDURANCE_TESTING
ul endurance testing
10,000 Electrical Cycles10,000 Mechanical Cycles
UV_ENDURANCE
uv endurance
UV Resistance Handle Materials are UV Stabilized
NAME
name
ME 60SDS2A-M2
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions