??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mennekes
Description
ME 4100P6W-6234OC
Bill of material
ME 4100P6W-6234OC
ORDERNO
ME 4100P6W-6234OC
VAR__OF_POLES
# of poles
3
VAR__OF_WIRES
# of wires
4
AMPERAGE
amperage
100125A
COLOR
color
Red
COMPLIANCE
compliance
CONTINUOUS_OPERATING_TEMPERATURES
continuous operating temperatures
-25°C to +30°C
CRUSH_RESISTANCE
crush resistance
Units conditioned to -25°C for 6 hours and 250 lbs. of force applied for 1 minute
CURRENT_INTERRUPTING
current interrupting
Certified at full-rated current and voltage
DIELECTRIC_VOLTAGE
dielectric voltage
3000VAC maximum
FEMALE_GROUNDING_CONTACT_POSITION
female grounding contact position
6h
IMPACT_RESISTANCE
impact resistance
Units conditioned to -25°C for 6 hours and dropped 8 times from 30''
IP_RATING
ip rating
67
MAXIMUM_WORKING_VOLTAGE
maximum working voltage
600 RMS
NEMA_RATING
nema rating
4X
PIN_MATERIAL
pin material
Nickel Plated Brass
PRODUCT_SERIES
product series
Dual-Listed
PROTECTIVE_CAP
protective cap
ME 100CAP
TYPE_OF_DEVICE
type of device
Watertight Plug
UL_ENDURANCE_TESTING_ELECTRICAL__AT__75__8_POWER_FACTOR_
ul endurance testing-electrical (at .75-.8 power factor)
500 mated cycles at full-rated currentvoltage
UV_ENDURANCE
uv endurance
UV Stabilized Material
VOLTAGE
voltage
3 Phase 380415VAC
NAME
name
ME 4100P6W-6234OC
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions