??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16M13-2PC
Bill of material
MD801-007-16M13-2PC
PN
Part Number
MD801-007-16M13-2PC
DESC
Description
MD801 Plug with Banding Platform, Insert Arrangment - 13-2, Anti-Decoupling Spring, Shell Size 13, Aluminum shell material, Electroless Nickel (RoHS) shell finish, 2 contacts, Contact size no.12, Crimp, Pin, Contact supplied - Yes
CT
Connector Type
Plug
IA
Insert Arrangment
13-2
ST
Series Type
W/ Banding Platform
SSTYLE
Shell Style
Anti-Decoupling Spring
SSIZE
Shell Size
13
SM
Shell Material
Aluminum
SF
Shell Finish
Electroless Nickel (RoHS)
CONTACTS
Contacts
2
CSIZE
Contact Size
no.12
CSTYLE
Contact Style
Crimp
CP
Contact Type
Pin
CSUPP
Contact Supplied
Yes
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions