??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
MCY7 Single-Phase Heat Pump
Bill of material
MCY7 Single-Phase Heat Pump
ORDERNO
MCY7 Single-Phase Heat Pump
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
9438
ASSEMBLY_CODE
assembly code
D3030200
BASE_MATERIAL
base material
BODY_MATERIAL
body material
BODY_WIDTH
body width
14.6
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
6
CLEARANCE_FRONT
clearance front
20
CLEARANCE_LEFT
clearance left
6
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
6
CLEARANCE_ZONES
clearance zones
0
CONNECTION_MATERIAL
connection material
CONTROL_Z_OFFSET
control z offset
23.125
COOLING_CAPACITY
cooling capacity
36000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Heat pump Outdoor Unit
DESIGN_OPTION
design option
-1
DX_GAS_DIAMETER
dx gas diameter
0.625
DX_GAS_RADIUS
dx gas radius
0.3125
DX_GAS_SOCKET_RADIUS
dx gas socket radius
0.4625
DX_GAS_Z_OFFSET
dx gas z offset
4
DX_GAS_Z_OFFSET_LABEL
dx gas z offset label
4
DX_LIQUID_DIAMETER
dx liquid diameter
0.375
DX_LIQUID_RADIUS
dx liquid radius
0.1875
DX_LIQUID_SOCKET_RADIUS
dx liquid socket radius
0.3375
DX_LIQUID_Z_OFFSET
dx liquid z offset
1
DX_LIQUID_Z_OFFSET_LABEL
dx liquid z offset label
1
FAMILY_NAME
family name
FAN_DIAMETER
fan diameter
22.7
FAN_MATERIAL
fan material
FAN_RADIUS
fan radius
11.35
FOOT_CENTER_TO_CENTER
foot center to center
23.4375
FOOT_CENTER_TO_END
foot center to end
7.7
FOOT_WIDTH
foot width
2
FREQUENCY
frequency
60
GUARD_MATERIAL_1
guard material 1
GUARD_MATERIAL_2
guard material 2
HEATING_CAPACITY
heating capacity
40000
HEIGHT
height
61
HIGHLIGHT_MATERIAL
highlight material
HOST
host
0
KEYNOTE
keynote
LENGTH
length
36.9375
LENGTH_1
length 1
9.14166666666667
LENGTH_10
length 10
0.4375
LENGTH_11
length 11
0.5
LENGTH_12
length 12
2.5
LENGTH_2
length 2
0
LENGTH_3
length 3
0
LENGTH_4
length 4
0
LENGTH_5
length 5
0
LENGTH_6
length 6
0.1
LENGTH_7
length 7
26.9375
LENGTH_8
length 8
1
LENGTH_9
length 9
0.5625
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Toshiba Carrier Corporation
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
60
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
36.3
MODEL
model
MAP0367HS
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
OPERATING_WEIGHT
operating weight
311
PART_TYPE
part type
0
PHASE
phase
1
POWER_FACTOR
power factor
0.8
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
331
SHROUD_WIDTH
shroud width
24.7
TYPE_COMMENTS
type comments
3 ton Colling Capacity - 208 v
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.carrier.com
VOLTAGE
voltage
208
WIDTH
width
17.4
WORK_PLANE_BASED
work plane-based
0
NAME
name
MCY7 Single-Phase Heat Pump
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions