??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Biamp Systems
Description
MCA8150
Bill of material
TDT150
ORDERNO
ALWAYS_VERTICAL
always vertical
1
CHANNEL_HIGH_PASS_FILTERS
channel high-pass filters
12dB/octave @ 120Hz
COMPLIANCE
compliance
AES48-2005 Grounding & EMC practices EU Directive 2002/95/EC, RoHS directive CE marked UL / C-UL listed CCC Certified
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
15.5 inches (394mm)
DESIGN_OPTION
design option
-1
FREQUENCY_RESPONSE__20HZ_20KHZ_
frequency response (20hz-20khz)
+0/-1dB
HEIGHT__3_RACK_SPACES_
height (3 rack spaces)
5.25 inches (133mm)
HOST
host
0
INPUT_IMPEDANCE_BALANCED
input impedance balanced
20k ohms
INPUT_IMPEDANCE_UNBALANCED
input impedance unbalanced
10k ohms
INPUT_SENSITIVITY
input sensitivity
0.775 Vrms (0dBu)
INTERMODULATION_DISTORTION__SMPTE_
intermodulation distortion (smpte)
< 0.35%
ITHD___NOISE__20HZ_20KHZ__RATED_POWER_
ithd + noise (20hz-20khz @rated power)
< 0.2%
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Biamp Systems
MASSUNIT
massunit
1
MAXIMUM_POWER_OUTPUT____2KHZ__BRIDGED_CHANNELS_INTO_8_OHM_LOAD
maximum power output (@ 2khz) bridged channels into 8 ohm load
300 watts
MAXIMUM_POWER_OUTPUT____2KHZ__INDIVIDUAL_CHANNEL_INTO_4_OHM_LOAD
maximum power output (@ 2khz) individual channel into 4 ohm load
150 watts/channel
MAXIMUM_POWER_OUTPUT____2KHZ__INDIVIDUAL_CHANNEL_INTO_8_OHM_LOAD
maximum power output (@ 2khz) individual channel into 8 ohm load
90 watts/channel
MODEL
model
MCA 8150
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
PART_TYPE
part type
0
POWER_CONSUMPTION
power consumption
1800 watts max.
POWER_REQUIREMENTS
power requirements
115/230VAC 50/60Hz
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIGNAL_TO_NOISE_RATIO__20HZ_20KHZ___RATED_POWER_
signal-to-noise ratio (20hz-20khz @ rated power)
> 85dB
VERSION
version
2010
WEIGHT
weight
35 lbs. (15.9kg)
WIDTH
width
19 inches (483mm)
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions