??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ESBE
Description
MBA120
Bill of material
8KR2YCWI7
ORDERNO
AMBIENT_TEMPERATURE__MAX_
ambient temperature, max.
+50 °C
AMBIENT_TEMPERATURE__MIN_
ambient temperature, min.
0 °C
CONNECTIONS__EXTERNAL_THREAD__G_
connections, external thread (g)
ISO 2281
CONNECTIONS__INTERNAL_THREAD__G_
connections, internal thread (g)
ISO 2281
CONTROL_SIGNAL
control signal
2-point SPST (Singel Pole Single Throw)
ENCLOSURE_RATING
enclosure rating
IP44
LEAKRATE
leakrate
EN 12266-1 internal leakage rate A, Air bubble tight; EN 12266-1 external leakage rate A, Air bubble tight
MATERIAL__BALL
material, ball
Brass CW 617N, Chrome plated
MATERIAL__BODY_END
material, body end
Brass CW 617N, Nickel plated
MATERIAL__GASKET
material, gasket
Heat resistance fibre
MATERIAL__NUT
material, nut
Brass CW 617N, Nickel plated
MATERIAL__O_RING
material, o-ring
FPM
MATERIAL__O_RING__SHAFT
material, o-ring, shaft
HNBR
MATERIAL__SEAT
material, seat
PTFE
MATERIAL__SHAFT
material, shaft
Brass CW 614N, Chrome plated
MATERIAL__UNION
material, union
Brass CW 617N, Nickel plated
MATERIAL__VALVE_BODY
material, valve body
Brass CW 617N, Nickel plated
MATERIAL__WASHER
material, washer
PTFE
MEDIA_TEMPERATURE__MAX_
media temperature, max.
+90 °C
MEDIA_TEMPERATURE__MIN_
media temperature, min.
0 °C
MEDIA__HEATING_WATER
media, heating water
in accordance with VDI20135
MEDIA__WATERGLYCOL_MIXTURES
media, waterglycol mixtures
max. 50 % (above 20% admixture, the pump data must be checked)
POWER_CONSUMPTION
power consumption
Motor operation 3,5 W; Anti condensation resistor up to 5 W
POWER_SUPPLY
power supply
230 ± 10% V AC, 50 Hz
PRESSURE_CLASS
pressure class
PN 32
PROTECTION_CLASS
protection class
II
RATING_AUXILIARY_SWITCH
rating auxiliary switch
6(1) A 230 V AC
RUNNING_TIME_90_
running time 90°
40 seconds
TORQUE
torque
10 Nm
TORQUE__AT_NOMINAL_PRESSURE_
torque (at nominal pressure)
4 Nm
WORKING_PRESSURE
working pressure
3,2 MPa
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions