??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Andrews Water Heaters
Description
MAXXflo
Bill of material
maxxflomaxxflo-cwh-60-300-lod-300
ORDERNO
VAR130MM_FLUE
130mm flue
VAR200MM_FLUE
200mm flue
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Condensing Water Storage Heater
DESIGN_OPTION
design option
-1
DUCT_CONNECTOR_RADIUS
duct connector radius
EFFICIENCY__GROSS_____
efficiency (gross) (%)
98
FAMILY_NAME
family name
HOST
host
0
HOT_WATER_RECOVERY__THRU_50_C___LITRES_HOUR_
hot water recovery (thru 50ºc) (litres/hour)
KEYNOTE
keynote
MANUFACTURER
manufacturer
Andrews Water Heaters
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.65.35.11.11
OMNICLASS_TITLE
omniclass title
Storage Water Heaters
PART_TYPE
part type
0
POWER_CONSUMPTION__W_
power consumption (w)
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.andrewswaterheaters.co.uk/products_details.php?product=maxxflo
VERSION
version
2012
WEIGHT__FULL___KG_
weight (full) (kg)
WORK_PLANE_BASED
work plane-based
0
NAME
name
VAR125MM_FLUE
125mm flue
VAR80MM_FLUE
80mm flue
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions