??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
West Control Solutions
Description
MAXVU Rail Limiter
Bill of material
MV08CC02
ORDERNO
CERTIFICATIONS
certifications
CE, UL, cUL & FM
COMMUNICATIONS
communications
RS485 Modbus RTU communication option
COMPLIANCE
compliance
Complies with EN61326 (Susceptibility & Emissions) Complies with EN61010-1Pollution Degree 2, Installation Category II
DIMENSIONS_AND_SIZE
dimensions and size
107mm x 22.5mm x 123mm (HxWxD)
FRONT_PANEL_PROTECTION
front panel protection
IP20
INPUT
input
Thermocouple (J,K,C,R,S,T,B,L,N), RTD (3 Wire PT100), DC Linear (0 to 20mA, 4 to 20mA, 0 to 50mV, 10 to 50mV, 0 to 5V, 1 to 5V, 0 to 10V, 2 to 10V.)
NUMBER_OF_OUTPUTS
number of outputs
2 or 3
OUTPUT
output
Relay, SSR, Linear DC
POWER_SUPPLY
power supply
100 to 240V 5060Hz +- 10% (mains powered version) 24V DCAC +10%-15%, AC 5060Hz (low voltage version)
PRODUCT_CATEGORY
product category
Limiter
TEMPERATURE_AND_RH
temperature and rh
0 to 55°C (-20 to 80°C storage), 20% to 95% RH non-condensing
WEIGHT
weight
0.20kg excluding packaging
NAME
name
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions