??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FunderMax
Description
Max Compact Resistance²
Bill of material
Max Compact Resistance²
ORDERNO
Max Compact Resistance²
ACCESSIBILITY_PERFORMANCE
accessibility_performance
n/a
ACOUSTICRATING
acousticrating
n/a
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<Keine Auswahl>
APPARENT_DENSITY
apparent_density
1.35 g/cm³
ASSEMBLY_CODE
assembly code
ASSET_IDENTIFIER
asset_identifier
ASSETTYPE
assettype
Fixed
BAR_CODE
bar_code
CATEGORY
category
CERTIFICATION
certification
SEFA
CODE_PERFORMANCE
code_performance
n/a
COLOR
color
n/a
COMBUSTIBLE
combustible
0
CONSTITUENTS
constituents
n/a
CONSTRUCTION_TYPE
construction type
CORE
core
Black core
COST
cost
0
CURTAIN_WALL_MARK
curtain_wall_mark
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATION_UNIT
duration_unit
year
EDGES
edges
n/a
EXPECTED_LIFE
expected_life
n/a
FAMILY_NAME
family name
FEATURES
features
Graffitti-resistant, weather-resistant, flame-retardant core, lightfast, double-hardened, scratch and solvent resistant, easy to clean, custom shapes also available
FINISH
finish
FINISH_OPTIONS
finish_options
Slabs, triangle, cone, bowl, wave small grey, wave gold large, naturell, letter, bubble, knitter
FIRERATING
firerating
Euroclass B-s2, d0
FLAMMABILITYRATING
flammabilityrating
n/a
FLEXURAL_STRENGTH
flexural_strength
≥ 90 MPa
FRAGILITYRATING
fragilityrating
n/a
GRADE
grade
To BS EN 438-6, Type EDF
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcCoveringType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INSTALLATION_DATE
installation_date
1900-12-31T23:59:59
ISEXTERNAL
isexternal
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
MANUFACTURER_NAME
manufacturer_name
FunderMax GmbH
MANUFACTURER_URL
manufacturer_url
http://www.fundermax.at/interior/max-compactplatten/detail/max-compact-resistance2.html
MASSUNIT
massunit
1
MODEL
model
MODEL_NUMBER
model_number
n/a
MODULUS_OF_ELASTICITY
modulus_of-elasticity
≥ 9.0 MPa
OMNICLASS_NUMBER
omniclass number
23.25.00.00
OMNICLASS_TITLE
omniclass title
Structural and Space Division Products
PANEL_MATERIAL
panel_material
PANEL_OFFSET_FROM_WALL
panel_offset_from_wall
0
PANEL_SIZE_LENGTH
panel_size_length
3660
PANEL_SIZE_WIDTH
panel_size_width
1630
PANEL_THICKNESS
panel_thickness
10
PRODUCT_INFORMATION
product_information
https://www.ribaproductselector.com/Docs/0/27580/external/COL394192.pdf
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
SERIAL_NUMBER
serial_number
n/a
SHAPE
shape
Rectangle
SHARED
shared
0
SIZE
size
3660x1630x0010
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPECIALS
specials
n/a
SURFACE
surface
NT
SURFACESPREADOFFLAME
surfacespreadofflame
n/a
SUSTAINABILITY_PERFORMANCE
sustainability_performance
n/a
TAG_NUMBER
tag_number
n/a
TENSILE_STRENGTH
tensile_strength
≥ 80 MPa
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THERMAL_CONDUCTIVITY
thermal_conductivity
0.3 W/mK
THERMAL_EXPANSION_COEFFICIENT
thermal_expansion_coefficient
18x10^-6 1/K
THICKNESS_OPTIONS
thickness_options
4-25 mm
TOLERANCES
tolerances
0-10 mm to BS EN 438-6
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSATZ_NEGATIVE
versatz_negative
0
VERSATZ_POSITIVE
versatz_positive
0
VERSION
version
3
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WARRANTY_DESCRIPTION
warranty_description
n/a
WARRANTY_DURATION_LABOR
warranty_duration_labor
n/a
WARRANTY_DURATION_UNIT
warranty_duration_unit
year
WARRANTY_GUARANTOR_LABOR
warranty_guarantor_labor
n/a
WARRANTY_START_DATE
warranty_start_date
1900-12-31T23:59:59
WATER_VAPOUR_DIFFUSION_RESISTANCE
water_vapour_diffusion_resistance
17.200 μ
NAME
name
Max Compact Resistance²
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions