??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
1-800-BOLLARDS
Description
Manual Retractable Bollards Stainless Steel
Bill of material
Type 316 Stainless Steel
ORDERNO
Type 316 Stainless Steel
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2020400
BASEPLATE_RADIUS
baseplate radius
0.260
BOLLARD_RADIUS
bollard radius
0.167
CARBON_STEEL
carbon steel
0
CATEGORY
category
CONCRETE_BY_OTHERS
concrete by others
1
CONCRETE_FINISH_BY_OTHERS
concrete finish by others
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Stainless Steel Manual Retractable Bollard
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
FOUNDATION_LENGTH
foundation length
3.250
FOUNDATION_WIDTH
foundation width
3.250
HEIGHT
height
2.952
HEIGHT_BELOW_GRADE
height below grade
3.546
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
1-800-BOLLARDS
MASSUNIT
massunit
1
MODEL
model
Manual Retractable Bollard
OMNICLASS_NUMBER
omniclass number
23.15.10.11.21
OMNICLASS_TITLE
omniclass title
Traffic Safety Barriers and Protections
PART_TYPE
part type
0
PRODUCT_NAME
product name
Retractable Bollards
PRODUCT_PAGE_URL
product page url
https://1800bollards.com/product-category/retractable-bollards/
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STAINLESS_STEEL
stainless steel
1
THICKNESS
thickness
0.333
TYPE_COMMENTS
type comments
4 in Nominal Diameter
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://1800bollards.com/
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
Type 316 Stainless Steel
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions