??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Advanced Illumination
Description
Manual Dimming Accessory – DCS-MP
Bill of material
Manual Dimming Accessory – DCS-MP
ORDERNO
Manual Dimming Accessory – DCS-MP
COMPLIANCE
compliance
CE, RoHS
HEIGHT
height
60.7mm (2.39in)
LENGTH
length
89.7mm (3.53in)
OPERATING_TEMPERATURE
operating temperature
-25°C to 57°C
WEIGHT
weight
185g
WIDTH
width
35.6mm (1.40in)
NAME
name
Manual Dimming Accessory – DCS-MP
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions