??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch T20 – 81401258
Bill of material
Magswitch T20 – 81401258
ORDERNO
Magswitch T20 – 81401258
FULL_SATURATION_THICKNESS
full saturation thickness
0.118 in 3.0 mm
MAGNETIC_POLE_FOOTPRINT
magnetic pole footprint
1.4×0.8 in 36.0×21.0 mm
MAXIMUM_BREAKAWAY_FORCE_1_2
maximum breakaway force 1,2
75.4 lbs 34 kg
MAXIMUM_SHEAR_1_2
maximum shear 1,2
22 lb 10 kg
NET_WEIGHT
net weight
0.42 lb 0.19 kg
OVERALL_HEIGHT
overall height
2.1 in 54.0 mm
OVERALL_LENGTH
overall length
1.4 in 36.0 mm
OVERALL_WIDTH
overall width
1.3 in 32.5 mm
NAME
name
Magswitch T20 – 81401258
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions