??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch PLAY70x3 – 8140544
Bill of material
Magswitch PLAY70x3 – 8140544
ORDERNO
Magswitch PLAY70x3 – 8140544
ACTUATOR_PART_NUMBER
actuator part number
280032
AIR_PORT_THREAD
air port thread
Rc 14
FULL_SATURATION_THICKNESS
full saturation thickness
12” 12.7mm
MAGNETIC_POLE_FOOTPRINT
magnetic pole footprint
255×97.6 mm
MAX_ACTUATION_PRESSURE
max actuation pressure
145 psi 1 Mpa
MAX_BREAKAWAY
max breakaway
2875 lbs1304 kg
MAX_SAFE_SHEAR
max safe shear
200 lbs90.7 kg
MIN_ACTUATION_PRESSURE
min actuation pressure
30 psi 0.21 Mpa
MINIMUM_THICKNESS_FOR_DE_STACK
minimum thickness for de-stack
34” 19mm
MOUNTING_THREAD
mounting thread
M8x1.25
NET_WEIGHT
net weight
48.9 lbs22.2 kg
OVERALL_HEIGHT
overall height
301.00 mm
WORKING_LOAD_41
working load 41
719 lbs326 kg
NAME
name
Magswitch PLAY70x3 – 8140544
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions