??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch PLAY50x4 – 8140404
Bill of material
Magswitch PLAY50x4 – 8140404
ORDERNO
Magswitch PLAY50x4 – 8140404
ACTUATOR_PART_NUMBER
actuator part number
280018
AIR_PORT_THREAD
air port thread
Rc 14
FULL_SATURATION_THICKNESS
full saturation thickness
12” 12.7 mm
MAGNETIC_POLE_FOOTPRINT
magnetic pole footprint
223.0×71.12 mm
MAX_ACTUATION_PRESSURE
max actuation pressure
145 psi1×106 pa
MAX_BREAKAWAY
max breakaway
2286 lbs1037 kg
MAX_SAFE_SHEAR
max safe shear
224 lbs 101 kg
MIN_ACTUATION_PRESSURE
min actuation pressure
30 psi2.1×105 pa
MINIMUM_THICKNESS_FOR_DE_STACK
minimum thickness for de-stack
38” 9.5 mm
MOUNTING_THREAD
mounting thread
M8x1.25
NET_WEIGHT
net weight
22 lbs10 kg
OVERALL_HEIGHT
overall height
253.82 mm
WORKING_LOAD_41
working load 41
572 lbs259 kg
NAME
name
Magswitch PLAY50x4 – 8140404
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions