??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch PLAY50x2 – 8140405
Bill of material
Magswitch PLAY50x2 – 8140405
ORDERNO
Magswitch PLAY50x2 – 8140405
ACTUATOR_PART_NUMBER
actuator part number
280019
AIR_PORT_THREAD
air port thread
Rc 18
FULL_SATURATION_THICKNESS
full saturation thickness
12” 12.7mm
MAGNETIC_POLE_FOOTPRINT
magnetic pole footprint
119×71.12 mm
MAX_ACTUATION_PRESSURE
max actuation pressure
145 psi1×106 pa
MAX_BREAKAWAY
max breakaway
1100 lbs499 kg
MAX_SAFE_SHEAR
max safe shear
200 lbs91 kg
MIN_ACTUATION_PRESSURE
min actuation pressure
40 psi2.8×105 pa
MINIMUM_THICKNESS_FOR_DE_STACK
minimum thickness for de-stack
38″ 9.5 mm
MOUNTING_THREAD
mounting thread
M8x1.25
NET_WEIGHT
net weight
10.6 lbs4.8 kg
OVERALL_HEIGHT
overall height
248.5 mm
WORKING_LOAD_41
working load 41
275 lbs125 kg
NAME
name
Magswitch PLAY50x2 – 8140405
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions