??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch PLAY20x4 – 8140575 DISCONTINUED
Bill of material
Magswitch PLAY20x4 – 8140575 DISCONTINUED
ORDERNO
Magswitch PLAY20x4 – 8140575 DISCONTINUED
AIR_PORT_THREAD
air port thread
M5x0.8
FULL_SATURATION_THICKNESS
full saturation thickness
38” 9.5mm
MAX_ACTUATION_PRESSURE
max actuation pressure
145 psi1.0×106 pa
MAX_BREAKAWAY
max breakaway
288.42 lbs131.1kg
MAX_SHEAR_21
max shear 21
41.8 lbs19.0 kg
MIN_ACTUATION_PRESSURE
min actuation pressure
30 psi2.1×105 pa
MINIMUM_THICKNESS_FOR_DE_STACK
minimum thickness for de-stack
38″ 9.5 mm
MOUNTING_THREAD
mounting thread
M6x1.0, M5x0.8
NET_WEIGHT
net weight
2.62 lbs1.19 kg
OFF_TARGET_PRESSURE
off target pressure
56 psi 3.9×105 pa
OVERALL_HEIGHT
overall height
138.76 mm
VOLUME_OF_ACTUATOR
volume of actuator
15 cm3
WORKING_LOAD_41
working load 41
72.1 lbs32.8kg
NAME
name
Magswitch PLAY20x4 – 8140575 DISCONTINUED
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions