??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch M20AY ASC – 8140591 DISCONTINUED
Bill of material
Magswitch M20AY ASC – 8140591 DISCONTINUED
ORDERNO
Magswitch M20AY ASC – 8140591 DISCONTINUED
AIR_PORT_THREAD
air port thread
M5x0.8
FULL_SATURATION_THICKNESS
full saturation thickness
38”9.5 mm
MAGNETIC_POLE_FOOTPRINT
magnetic pole footprint
97.5 mm Diameter
MAX_ACTUATION_PRESSURE
max actuation pressure
100 psi6.9×105 pa
MAX_BREAKAWAY
max breakaway
392.8 lbs178.5 kg
MAX_SHEAR_21
max shear 21
39.1 lbs17.8 kg
MIN_ACTUATION_PRESSURE
min actuation pressure
35 psi2.5×105 pa
MINIMUM_THICKNESS_FOR_DE_STACK
minimum thickness for de-stack
316”4.75 mm
MOUNTING_THREAD
mounting thread
M8x1.25
NET_WEIGHT
net weight
3.2 lbs1.45 kg
OFF_TARGET_ACTUATION_PRESSURE
off target actuation pressure
52 psi3.4 x105 pa
OVERALL_HEIGHT
overall height
126.25 mm
WORKING_LOAD_41
working load 41
98.2 lbs44.6 kg
NAME
name
Magswitch M20AY ASC – 8140591 DISCONTINUED
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions