??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch M15AY ASC – 8140447 DISCONTINUED
Bill of material
Magswitch M15AY ASC – 8140447 DISCONTINUED
ORDERNO
Magswitch M15AY ASC – 8140447 DISCONTINUED
AIR_PORT_THREAD
air port thread
M5x0.8
FULL_SATURATION_THICKNESS
full saturation thickness
12 ga2.1mm
MAGNETIC_POLE_FOOTPRINT
magnetic pole footprint
80mm Diameter
MAX_ACTUATION_PRESSURE
max actuation pressure
100 psi6.9×105 pa
MAX_BREAKAWAY
max breakaway
160 lbs72.8 kg
MAX_SAFE_SHEAR
max safe shear
50 lbs22.7 kg
MIN_ACTUATION_PRESSURE
min actuation pressure
40 psi2.8×105 pa
MINIMUM_THICKNESS_FOR_DE_STACK
minimum thickness for de-stack
12 ga2.7mm
MOUNTING_THREAD
mounting thread
M6x1.0
NET_WEIGHT
net weight
1.8 lbs0.8 kg
OFF_TARGET_ACTUATION_PRESSURE
off target actuation pressure
93 PSI 6.4×105 pa
OVERALL_HEIGHT
overall height
111.05 mm
SAFE_WORKING_LOAD
safe working load
40 lbs18.2 kg
NAME
name
Magswitch M15AY ASC – 8140447 DISCONTINUED
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions