??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch J50 – 81401007
Bill of material
Magswitch J50 – 81401007
ORDERNO
Magswitch J50 – 81401007
AIR_PORT_THREAD
air port thread
2x G18
MAGNETIC_POLE_FOOTPRINT
magnetic pole footprint
82 x 52 mm
MAXIMUM_ALLOWABLE_PRESSURE
maximum allowable pressure
90psi 0.62MPa
MAXIMUM_BREAKAWAY_FORCE_1_2
maximum breakaway force 1,2
506.5 lb 229.7 kg
MAXIMUM_SHEAR_1_2
maximum shear 1,2
165.3 lb 75 kg
MINIMUM_THICKNESS_FOR_DE_STACK_3
minimum thickness for de-stack 3
0.35 in 9 mm
MOUNTING_OPTIONS
mounting options
Side Ø8-M8-Ø8 (2x)
NET_WEIGHT
net weight
6.83 lb 3.1 kg
OFF_TARGET_ACTUATION_PRESSURE
off target actuation pressure
80 psi 0.55 MPa
NAME
name
Magswitch J50 – 81401007
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions