??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch E30 – 81401263
Bill of material
Magswitch E30 – 81401263
ORDERNO
Magswitch E30 – 81401263
CONNECTOR_TYPE
connector type
Male M12 –5 Pin –A-coded
MAXIMUM_BREAKAWAY_FORCE_1_2
maximum breakaway force 1,2
124.2 lb 56.3 kg
MAXIMUM_SHEAR_1_2
maximum shear 1,2
39.7 lb 18 kg
MOUNTING_OPTIONS
mounting options
Ø6-M8-Ø6 NAAMS pattern
NET_WEIGHT
net weight
1.94 lb 0.9 kg
NOMINAL_SUPPLY_VOLTAGE
nominal supply voltage
24 V DC
NAME
name
Magswitch E30 – 81401263
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions