??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch D85 – 81401267
Bill of material
Magswitch D85 – 81401267
ORDERNO
Magswitch D85 – 81401267
MAGNETIC_POLE_FOOTPRINT
magnetic pole footprint
2.13×1.12 in 54.0×28.5 mm
MAXIMUM_ALLOWABLE_PRESSURE
maximum allowable pressure
116 psi 8 Bar
MAXIMUM_BREAKAWAY_FORCE_1_2
maximum breakaway force 1,2
172 lb 78 kg
MAXIMUM_SHEAR_1_2
maximum shear 1,2
49.8 lb 23 kg
NET_WEIGHT
net weight
1.46 lb 0.66 kg
ON_TARGET_ACTUATION_PRESSURE
on target actuation pressure
46.4 psi 3.2 Bar
OVERALL_HEIGHT
overall height
3.9 in 99.0 mm
OVERALL_WIDTH
overall width
1.8 in 46mm
THICKNESS_FOR_DE_STACK
thickness for de-stack
0.08 in1.9 mm
NAME
name
Magswitch D85 – 81401267
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions