??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch AR70 NAAMS – 8140681
Bill of material
Magswitch AR70 NAAMS – 8140681
ORDERNO
Magswitch AR70 NAAMS – 8140681
AIR_PORT_THREAD
air port thread
G18
FULL_SATURATION_THICKNESS
full saturation thickness
12” 12.7 mm
MAGNETIC_POLE_FOOTPRINT
magnetic pole footprint
92×72.3 mm
MAX_ACTUATION_PRESSURE
max actuation pressure
145 psi 1.0×106 pa
MAX_BREAKAWAY
max breakaway
960 lbs435.4 kg
MAX_SHEAR_21
max shear 21
62.5 lbs28.4 kg
MIN_ACTUATION_PRESSURE
min actuation pressure
30 psi 2.1×105 pa
MINIMUM_THICKNESS_FOR_DE_STACK
minimum thickness for de-stack
12″ 12.7 mm
NAAMS_MOUNT
naams mount
2M10x1.54Dia8.02Dia11.0
NET_WEIGHT
net weight
14.92 lbs 6.8 kg
OFF_TARGET_ACTUATION_PRESSURE
off target actuation pressure
70 psi 4.8×105 pa
OVERALL_HEIGHT
overall height
255.8 mm
WORKING_LOAD_41
working load 41
244 lbs110.7 kg
NAME
name
Magswitch AR70 NAAMS – 8140681
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions