??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch AR50 Classic – 8140319 DISCONTINUED
Bill of material
Magswitch AR50 Classic – 8140319 DISCONTINUED
ORDERNO
Magswitch AR50 Classic – 8140319 DISCONTINUED
AIR_PORT_THREAD
air port thread
M5x0.8
FULL_SATURATION_THICKNESS
full saturation thickness
38” 9.5 mm
MAGNETIC_POLE_FOOTPRINT
magnetic pole footprint
64×51.75 mm
MAX_ACTUATION_PRESSURE
max actuation pressure
145 psi 1×106 pa
MAX_BREAKAWAY
max breakaway
548 lbs248.6 kg
MAX_SAFE_SHEAR
max safe shear
68 lbs30.8 kg
MIN_ACTUATION_PRESSURE
min actuation pressure
25psi 1.7×105 pa
MINIMUM_THICKNESS_FOR_DE_STACK
minimum thickness for de-stack
38” 9.5 mm
MOUNTING_THREAD
mounting thread
M6x1.0
NET_WEIGHT
net weight
4.4 lbs 2.0 kg
OVERALL_HEIGHT
overall height
166.5 mm
SAFE_WORKING_LOAD
safe working load
137 lbs62.1 kg
NAME
name
Magswitch AR50 Classic – 8140319 DISCONTINUED
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions