??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch AR50 2.0 – 81401167
Bill of material
Magswitch AR50 2.0 – 81401167
ORDERNO
Magswitch AR50 2.0 – 81401167
AIR_PORT_THREAD
air port thread
2x G18
MAGNETIC_POLE_FOOTPRINT
magnetic pole footprint
64 x 352 mm
MAXIMUM_ALLOWABLE_PRESSURE
maximum allowable pressure
90 psi 6.2 Bar
MAXIMUM_BREAKAWAY_FORCE_1_2
maximum breakaway force 1,2
489 lb 222kg
MAXIMUM_SHEAR_1_2
maximum shear 1,2
165 lb 75 kg
MINIMUM_THICKNESS_FOR_DE_STACK_3
minimum thickness for de-stack 3
38 in 9.5 mm
MOUNTING_OPTIONS
mounting options
Side 3 x Ø8-M8-Ø8-M8
NET_WEIGHT
net weight
4.9 lb 2.2 kg
OFF_TARGET_ACTUATION_PRESSURE
off target actuation pressure
65 psi 4. 5 Bar
NAME
name
Magswitch AR50 2.0 – 81401167
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions