??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Magswitch Technology
Description
Magswitch AR20 NAAMS – 8140678 DISCONTINUED
Bill of material
Magswitch AR20 NAAMS – 8140678 DISCONTINUED
ORDERNO
Magswitch AR20 NAAMS – 8140678 DISCONTINUED
AIR_PORT_THREAD
air port thread
M5x0.8
FULL_SATURATION_THICKNESS
full saturation thickness
11 ga3.0 mm
MAGNETIC_POLE_FOOTPRINT
magnetic pole footprint
26×22 mm
MAX_ACTUATION_PRESSURE
max actuation pressure
100 psi6.9×105 pa
MAX_BREAKAWAY
max breakaway
63 lbs28.6 kg
MAX_SHEAR_21
max shear 21
6 lbs2.7 kg
MIN_ACTUATION_PRESSURE
min actuation pressure
20 psi1.4×105 pa
MINIMUM_THICKNESS_FOR_DE_STACK
minimum thickness for de-stack
11 ga3.0 mm
NAAMS_MOUNT
naams mount
2M8x1.254Dia6.02Dia9.0
NET_WEIGHT
net weight
0.85 lbs0.39 kg
OFF_TARGET_ACTUATION_PRESSURE
off target actuation pressure
39 psi 2.6×105 pa
OVERALL_HEIGHT
overall height
98.50 mm
WORKING_LOAD_41
working load 41
15.75 lbs7.2 kg
NAME
name
Magswitch AR20 NAAMS – 8140678 DISCONTINUED
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions