??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
binder
Description
M9, series 712, Subminiature Connectors - female angled connector
Bill of material
99 0422 75 07
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
M9, series 712, Subminiature Connectors
BEZ
designation
BER
Range
Subminiature Connectors
STBAUF
Connector design
female angled connector
POLZ
Number of contact
PRGRKU
Product group (short)
M9 IP67
SER
Series
series 712
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
ANSQA
Cross-sectional area (AWG)
MECHLD
Mechanical operation
> 500 Mating cycles
EMVTL
EMC compliance
shieldable
SPNG
Voltage
125 V
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
1
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
3.5 - 5.0 mm
MAGK
Material housing/cable
PA (UL94 V-0)
MATVER
Locking material
CuZn (Brass nickel plated)
KONT
Contact material
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions