??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
M83513/03-A11C
Bill of material
M83513/03-A11C
PN
Part Number
M83513/03-A11C
DESC
Description
MIL-DTL-83513 Metal Shell Connector, Plug, 9 Positions, Shell Finish - Cadmium, Male, Wire Leads, Wire Type - ETFE Insulated, #26 AWG, Silver-Plated Copper Strands, M22759/33-26-(), 18.0" (457 mm), Color Coded
TT
Termination Type
Wire Leads
CG
Contact Gender
Male
CT
Connector Type
Plug
CURRENT
Current
3 A
WCC
Wire Color Coding
Color Coded
WT
Wire Type
ETFE Insulated, 26 AWG, Silver-Plated Copper Strands, M22759/33-26-()
WL
Wire Length
18 (457) INCH (mm)
NOP
Number of Positions
9
SM
Shell Material
Aluminum alloy
SF
Shell Finish
Cadmium
CF
Contact Finish
Gold
CM
Contact Material
Copper alloy
CR
Contact Resistance
8 mΩ
MMC
Max Mating Cycles
500
IM
Insulation Material
Polyester, glass filled
CIF
Contact Insertion Force
6 (170) oz (gm)
MINOT
Min Operating Temp.
-65 (-55) °F (°C)
MAXOT
Max Operating Temp.
255 (125) °F (°C)
CWF
Contact Widthdrawal Force
0.5 (14) oz (gm)
WV
Withstanding Voltage
600 VAC RMS @ sea level
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions