??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
binder
Description
M8, series 818, Automation Technology - Sensors and Actuators - connection cable 2 male cable connectors
Bill of material
77 5429 5429 50704-0100
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
M8, series 818, Automation Technology - Sensors and Actuators
BEZ
designation
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
connection cable 2 male cable connectors
POLZ
Number of contact
4
PRGRKU
Product group (short)
M8-D
SER
Series
series 818
STVER
Connector locking system
M8 x 1
ANSQM
Cross-sectional area (mm)
0.34 mm²
ANSQA
Cross-sectional area (AWG)
AWG 22
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shielded
SPNG
Voltage
25 V AC (60V DC)
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
I
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
100.0
OBGTC
Temperature range to (°C)
85° C (idle state)
UNGTC
Temperature range from (°C)
-25 °C
KABDURM
Cable diameter
6.7
KABLAE
Cable length
BIRKF
Bending radius, fixed cable
≥ 5 x Ø
BIRKB
Bending radius, moving cable
≥ 15 x Ø
BIZY
Bending cycles
2 million
ZLBE
Permitted acceleration
max. 2 m/s²
VEHO
Travel distance, horizontal
max. 5 m
VEVE
Travel distance, vertical
max. 5 m
VEGES
Travel speed
200 m/min
UTEKBC
Temperature range cable in move from
-20 °C
UTEKFC
Temperature range cable fixed from
-40 °C
OTEKBC
Temperature range cable fixed to
80 °C
MAGK
Material housing/cable
PUR
MATVER
Locking material
CuZn (Brass nickel plated)
MATMA1
Sheath material
PUR
MANFAB
Sheath color
green
KONT
Contact material
CuZn (brass)
ISLLI1
Single-lead insulation
Polyolefin
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions