??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
binder
Description
M8, series 818, Automation Technology - Data Transmission - ---female angled panel mount connector
Bill of material
86 6620 1121 00404
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
86 6620 1121 00404
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
M8, series 818, Automation Technology - Data Transmission
BEZ
designation
M8-D female angled panel mount connector, Contacts: 4, shieldable, dip-solder, IP67
BER
Range
Automation Technology - Data Transmission
STBAUF
Connector design
---female angled panel mount connector
POLZ
Number of contact
4
PRGRKU
Product group (short)
M8-D
SER
Series
series 818
STVER
Connector locking system
screw
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shieldable
SPNG
Voltage
63 V DC
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
3
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
5.50
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
MAGK
Material housing/cable
PA
KONT
Contact material
Pin: CuZn (brass) / Socket: CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Embedded user actions