??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alcadrain
Description
M70
Bill of material
XU7H10CPE
ORDERNO
XU7H10CPE
ASSEMBLY_CODE
assembly code
D2030400
BASIC_WARRANTY
basic warranty
2 years
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Compatible for all pre-wall installation systems and tanks for walling in ALCAPLAST, Dual 3l/6l.
DESIGN_OPTION
design option
-1
EAN
ean
8594045936193
EXTENDED_WARRANTY
extended warranty
2 years
HEIGHT
height
17.500
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
LENGTH
length
247.000
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alca plast
MASSUNIT
massunit
1
MODEL
model
Control key M70
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Flush plates for pre-wall installation system (white)
URL
url
http://alcaplast.com/en/
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
165.000
NAME
name
U46TSRNAR
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions