??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
M653 cast iron with lever and weight check valve
Bill of material
m653_cast_iron_with_lever_and_weight_check_valve_50mm
VARIANTNAME
50mm
WEIGHTKG
Weight (kg)
21.000
TEMPERATUREDEGC
Temperature deg C
-10 to 120 deg C
SPECIFICATIONNOTES
Specification Notes
Outside lever and adjustable weight. If valve fig number M653 is to be used in a vertical pipeline this must meet ANSI B16.1 Class 125. Copper alloy trim. Suitable for mounting in horizontal and vertical pipelines (with vertical flow upwards). BS EN 12334:2001 PN16. be stated on order so that the lever and weight assembly can be positioned accordingly.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Check%20Valve%20Fig.%20M653%20Hatt%20DS.pdf
OPERATOR
Operator
Lever and Weight
ENDCONNECTION
End Connection
BS EN 1092-2 PN16
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
FLANGERAISEDFACEHEIGHT
_Flange Raised Face Height
2.000 mm
FLANGERAISEDFACEDIAMETER
_Flange Raised Face Diameter
99.000 mm
FLANGEHOLEDIAMETER
_Flange Hole Diameter
19.000 mm
FLANGEHOLECENTRES
_Flange Hole Centres
125.000 mm
BODYRADIUS
_Body Radius
110.000 mm
BODYCENTRE
_Body Centre
32.000 mm
TOPOFSTEM
_Top of Stem
80.600 mm
OPERATINGLEVERNUTRADIUS
Operating Lever Nut Radius
6.618 mm
HINGEPINRADIUS
Hinge Pin Radius
11.913 mm
HINGEPINLENGTH
Hinge Pin Length
119.130 mm
HINGEPINCENTREOFFSET
Hinge Pin Centre Offset
31.231 mm
CONNECTIONSIZERADIUS
Connection Size Radius
25.000 mm
COVERDISKDEPTH
Cover Disk Depth
17.286 mm
BODYWIDTH
Body Width
165.000 mm
COVERDISCSIZE
Cover Disc Size
156.750 mm
BODYVERTICALRADIUS
Body Vertical Radius
59.565 mm
BODYSQUAREHEIGHT
Body Square Height
40.333 mm
BODYSQUAREDEPTH
Body Square Depth
60.500 mm
BODYSQUARECENTREWIDTH
Body Square Centre Width
40.333 mm
BODYSQUARECENTRELENGTH
Body Square Centre Length
117.000 mm
BODYSQUARECENTREDEPTH
Body Square Centre Depth
78.000 mm
BODYGLOBEOFFSET
Body Globe Offset
13.533 mm
BODYEDGERADIUS
Body Edge Radius
55.000 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
SPRING
Spring
Stainless Steel BS EN 10270 X10 CrNr18-8
OPERATINGSHAFT
Operating Shaft
Stainless Steel BS EN 10088-1 X2 CrNiNo17-12-2
OPERATINGLEVER
Operating Lever
Stainless Steel BS EN 10270 X10 CrNr18-8
HINGEPINPLUG
Hinge Pin Plug
Stainless Steel BS EN 10270 X10 CrNr18-8
GLANDPACKING
Gland Packing
Asbestos Free
GASKET
Gasket
Asbestos Free
COUNTERWEIGHT
Counter Weight
Stainless Steel BS EN 10270 X10 CrNr18-8
HINGE
Hinge
Ductile Iron BS EN 1563 EN JS 1050
DISCRING
Disc Ring
Bronze
DISC
Disc
Cast Iron BS EN 1561 EN JLI030
COVER
Cover
Cast Iron BS EN 1561 EN JLI030
BODYSEATRING
Body Seat Ring
Bronze
BODY
Body
Cast Iron BS EN 1561 EN JLI030
FLANGE8
Flange_8
0.000
FLANGE4
Flange_4
1.000
FLANGE12
Flange_12
0.000
CMMOPERATINGLEVERLENGTH
C mm Operating Lever Length
200.000 mm
EMM
E mm
121.000 mm
DMM
D mm
153.000 mm
CONNECTIONSIZE
Connection Size
50.000 mm
CMM
C mm
19.000 mm
BMM
B mm
165.000 mm
AMM
A mm
203.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
50mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=41&catID=6
PRODUCTMODEL
Product Model
M653
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Check%20Valve%20Fig.%20M653%20Hatt%20DS.pdf
PRODUCTDESCRIPTION
Product Description
Cast Iron Check Valve with Lever and Weight
MODEL
Model
M653
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Lever and weight offers the ability to alter the flow resistance. Bolted cover. Suitable for mounting in horizontal and vertical pipelines
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions