??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
M650 ductile iron swing pattern check valve
Bill of material
m650_ductile_iron_swing_pattern_check_valve_50mm
VARIANTNAME
50mm
WEIGHTKG
Weight (kg)
16.000
TEMPERATUREDEGC
Temperature deg C
-10 to 120 deg C
SPECIFICATIONNOTES
Specification Notes
Horizontal swing pattern. Bolted cover. Flanged to BS EN 1092-2 PN25. Copper alloy trim.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_M650_Check_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Swing Pattern Check Valve
ENDCONNECTION
End Connection
Flanged BS EN 1092-2 PN25
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
FLANGERAISEDFACEHEIGHT
_Flange Raised Face Height
3.000 mm
FLANGERAISEDFACEDIAMETER
_Flange Raised Face Diameter
99.000 mm
FLANGEHOLEDIAMETER
_Flange Hole Diameter
19.000 mm
FLANGEHOLECENTRES
_Flange Hole Centres
125.000 mm
BODYRADIUS
_Body Radius
110.000 mm
BODYCENTRE
_Body Centre
32.000 mm
TOPOFSTEM
_Top of Stem
80.600 mm
HINGEPINRADIUS
Hinge Pin Radius
14.891 mm
HINGEPINLENGTH
Hinge Pin Length
119.130 mm
HINGEPINCENTREOFFSET
Hinge Pin Centre Offset
25.062 mm
CONNECTIONSIZERADIUS
Connection Size Radius
25.000 mm
COVERDISKDEPTH
Cover Disk Depth
17.286 mm
BODYWIDTH
Body Width
165.000 mm
COVERDISCSIZE
Cover Disc Size
156.750 mm
BODYVERTICALRADIUS
Body Vertical Radius
59.565 mm
BODYSQUAREHEIGHT
Body Square Height
40.333 mm
BODYSQUAREDEPTH
Body Square Depth
60.500 mm
BODYGLOBEOFFSET
Body Globe Offset
13.533 mm
BODYEDGERADIUS
Body Edge Radius
55.000 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
HINGEPIN
Hinge Pin
Stainless Steel 970 420537
HINGE
Hinge
Ductile Iron BS EN 1563 EN JS 1050
GASKET
Gasket
Asbestos Free
DISCRING
Disc Ring
Bronze BS EN 1982 CC491K
DISC
Disc
Ductile Iron BS EN 1563 EN JS 1050
COVER
Cover
Ductile Iron BS EN 1563 EN JS 1050
BODYSEATRING
Body Seat Ring
Bronze BS EN 1982 CC491K
BODY
Body
Ductile Iron BS EN 1563 EN JS 1050
FLANGE8
Flange_8
0.000
FLANGE4
Flange_4
1.000
FLANGE16
Flange_16
0.000
FLANGE12
Flange_12
0.000
EMM
E mm
121.000 mm
DMM
D mm
153.000 mm
CONNECTIONSIZE
Connection Size
50.000 mm
CMM
C mm
19.000 mm
BMM
B mm
165.000 mm
AMM
A mm
203.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
50mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=39&catID=6
PRODUCTMODEL
Product Model
M650
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_M650_Check_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Ductile Iron Swing Pattern Check Valve
MODEL
Model
M650
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Check valves permit flow in one direction only and close automatically if flow reverses. They are entirely automatic in action, depending upon pressure and velocity of flow within the line to perform their functions of opening and closing. Swing pattern metal faced disc. Suitable for velocities of up to 3 metres/second. Ideal for water or other liquids. Bolted cover. Suitable for mounting in horizontal and vertical pipelines.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions