??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
M541 cast iron gate valve
Bill of material
m541_cast_iron_gate_valve_80mm
VARIANTNAME
80mm
WEIGHTKG
Weight (kg)
23.900
TEMPERATUREDEGC
Temperature deg C
-10 to 200°C
SPECIFICATIONNOTES
Specification Notes
Cast iron with integral flanges. Inside screw pattern with non-rising stem. Bronze trim. Complies with BS EN 1171:2002. Face-to-face dimensions to BS EN 558-1. Flanged to BS EN 1092-2 PN16. Wedge disc.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.cranefs.com/files/productDataSheets/CFS_FM63_Gate_DS.pdf
OPERATOR
Operator
Handwheel
ENDCONNECTION
End Connection
Flanged to BS EN 1092-2 PN16
AVAILABLEOPTIONS
Available Options
Flanges undrilled. Flanges drilled to BS10 available (541E)
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
ENDFLANGERAISEDTHICKNESS
_End Flange Raised Thickness
3.000 mm
ENDFLANGEHOLEDIAMETER
_End Flange Hole Diameter
19.000 mm
ENDFLANGEHOLECENTRES
_End Flange Hole Centres
160.000 mm
TOPOFSTEM
Top of Stem
120.000 mm
STEMHEIGHT
Stem Height
42.458 mm
STEMLOWERCIRCLERADIUS
Stem Lower Circle Radius
79.200 mm
STEMLOOPDEPTH
Stem Loop Depth
158.400 mm
STEMLOOPWIDTH
Stem Loop Width
101.500 mm
STEMRADIUS
Stem Radius
5.938 mm
STEMCORNERRADIUS
Stem Corner Radius
31.680 mm
HANDWHEELNUTHEIGHT
Handwheel Nut Height
7.917 mm
HANDWHEELNUTDIAMETER
Handwheel Nut Diameter
15.833 mm
HANDLEWHEELRADIUS
Handlewheel Radius
95.000 mm
GLANDPACKINGNUTDIAMETER
Gland Packing Nut Diameter
23.750 mm
CONNECTIONSIZERADIUS
Connection Size Radius
40.000 mm
BONNETGAP
Bonnet Gap
0.000 mm
BONNETDISKLENGTH
Bonnet Disk Length
166.320 mm
BONNETDISKDEPTH
Bonnet Disk Depth
11.088 mm
BODYWIDTH
Body Width
159.000 mm
BODYRADIUS
Body Radius
66.000 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
STEMRETAININGRING
Stem Retaining Ring
Stainless Steel BS 970: 304S31
STEM
Stem
Stainless Steel BS 970: 410S21
PACKINGRING
Packing Ring
Graphite (Asbestos Free)
IDPLATE
ID Plate
Aluminium
HANDWHEELWASHER
Handwheel Washer
Steel BS 4320
HANDWHEELRETAININGNUT
Handwheel Retaining Nut
Steel BS 4190 Gr. 4
HANDWHEEL
Handwheel
Grey Iron BS EN 1561 EN-JL1040
GLANDPACKINGNUT
Gland Packing Nut
Stainless Steel BS 970: 304S31
GASKET
Gasket
Graphite (Asbestos Free)
DISCSTEMNUT
Disc Stem Nut
Bronze BS EN 1982 CC491K
DISCSEATRING
Disc Seat Ring
Bronze BS EN 1982 CC491K
DISC
Disc
Grey Iron BS EN 1561 EN-JL1040
BONNET
Bonnet
Grey Iron BS EN 1561 EN-JL1040
BODYBONNETNUT
Body/Bonnet Nut
Steel BS 3692 Gr. 8
BODYBONNETBOLT
Body/Bonnet Bolt
Steel BS 3692 Gr. 8.8
BODYSEATRING
Body Seat Ring
Bronze BS EN 1982 CC491K
BODY
Body
Grey Iron BS EN 1561 EN-JL1040
FLANGEDTOBS10
Flanged to BS 10
0.000
FLANGEDTOBSEN10922PN16
Flanged to BS EN 1092_2 PN16
1.000
VAR_8HOLES
8_Holes
1.000
VAR_4HOLES
4_Holes
0.000
VAR_12HOLES
12_Holes
0.000
FMM
F mm
132.000 mm
EMM
E mm
190.000 mm
DMM
D mm
286.000 mm
CONNECTIONSIZE
Connection Size
80.000 mm
CMM
C mm
200.000 mm
BMM
B mm
22.000 mm
AMM
A mm
203.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
80mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=13&catID=2
PRODUCTMODEL
Product Model
M541
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/FigM541_M541E%20Hattersley_0913_v4.pdf
PRODUCTDESCRIPTION
Product Description
Cast Iron Gate Valve
MODEL
Model
M541
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions