??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
M540 ductile iron gate valve
Bill of material
m540_ductile_iron_gate_valve_65mm
VARIANTNAME
65mm
WEIGHTKG
Weight (kg)
19.000
TEMPERATUREDEGC
Temperature deg C
-10 to 2200°C
SPECIFICATIONNOTES
Specification Notes
Ductile Iron with integral flanges. Inside screw pattern with non-rising stem. Ideal for use for non-corrosive and reasonably clean services. Seat rings are threaded and securely fixed into the body. Bronze trim.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_M540_Gate_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Handwheel
ENDCONNECTION
End Connection
BS EN 1092-2 PN25
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
ENDFLANGERAISEDHEIGHT
_End Flange Raised Height
2.000 mm
ENDFLANGERAISEDDIAMETER
_End Flange Raised Diameter
118.000 mm
ENDFLANGEHOLEDIAMETER
_End Flange Hole Diameter
19.000 mm
ENDFLANGEHOLECENTRES
_End Flange Hole Centres
145.000 mm
TOPOFSTEM
Top of Stem
111.000 mm
STEMHEIGHT
Stem Height
165.083 mm
STEMLOWERCIRCLERADIUS
Stem Lower Circle Radius
71.225 mm
STEMLOOPDEPTH
Stem Loop Depth
142.450 mm
STEMLOOPWIDTH
Stem Loop Width
111.765 mm
STEMRADIUS
Stem Radius
8.261 mm
STEMCORNERRADIUS
Stem Corner Radius
28.490 mm
HANDWHEELNUTHEIGHT
Handwheel Nut Height
7.917 mm
HANDWHEELNUTDIAMETER
Handwheel Nut Diameter
15.833 mm
HANDWHEELRADIUS
Handwheel Radius
95.000 mm
GLANDWIDTH
Gland Width
23.071 mm
GLANDOFFSET
Gland Offset
61.886 mm
GLANDLENGTH
Gland Length
80.750 mm
GLANDCONNNECTORLENGTH
Gland Connnector Length
57.679 mm
CONNECTIONSIZERADIUS
Connection Size Radius
32.500 mm
BONNETDISKWIDTH
Bonnet Disk Width
170.940 mm
BONNETCURVEWIDTH
_Bonnet Curve Width
85.000 mm
BONNETCURVEFLATLENGTH
_Bonnet Curve Flat Length
19.386 mm
BONNETBASEHEIGHT
Bonnet Base Height
17.100 mm
BONNETGAP
Bonnet Gap
0.000 mm
BONNETDISKLENGTH
Bonnet Disk Length
136.800 mm
BONNETDISKDEPTH
Bonnet Disk Depth
11.400 mm
BODYWIDTH
Body Width
152.000 mm
BODYRADIUS
Body Radius
64.750 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
WEDGENUT
Wedge Nut
Al Bronze 12163 CW301G
WEDGEFACINGRING
Wedge Facing Ring
Bronze BS EN 1982 CC491K
WEDGE
Wedge
Ductile Iron BS EN 1561 EN-JS1050
STUFFINGBOXGASKET
Stuffing Box Gasket
Asbestos Free
STUFFINGBOX
Stuffing Box
Ductile Iron BS EN 1561 EN-JS1050
STEM
Stem
Al Bronze 12163 CW301G
HANDWHEEL
Handwheel
Cast Iron BS EN 1561 EN-JL-1030
GLANDPACKING
Gland Packing
Expanded Graphite
GLANDFLANGE
Gland Flange
Ductile Iron BS EN 1561 EN-JS1050
GLAND
Gland
HT Brass BS EN 1561 EN JS-1040
BONNETGASKET
Bonnet Gasket
Asbestos Free
BONNET
Bonnet
Ductile Iron BS EN 1561 EN-JS1050
BODYSEATRING
Body Seat Ring
Bronze BS EN 1982 CC491K
BODY
Body
Ductile Iron BS EN 1561 EN-JS1050
VAR_8HOLES
8_Holes
0.000
VAR_4HOLES
4_Holes
1.000
EMM
E mm
190.000 mm
DMM
D mm
322.000 mm
CONNECTIONSIZE
Connection Size
65.000 mm
CMM
C mm
185.000 mm
BMM
B mm
19.000 mm
AMM
A mm
190.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
65mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=15&catID=2
PRODUCTMODEL
Product Model
M540
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_M540_Gate_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Ductile Iron Gate Valve
MODEL
Model
M540
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Crane cast iron gate valves offer the ultimate in dependable service wherever minimum pressure drop is important. Complete with Bronze trim. Each valve is hydrostatically tested to BS5150. Manufactured in accordance with BS5150
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions