??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
M511 cast iron gate valve
Bill of material
m511_cast_iron_gate_valve_65mm
VARIANTNAME
65mm
WEIGHTKG
Weight (kg)
20.000
UKENDCONNECTION
UK End Connection
BS EN 1092-2 PN10
TEMPERATUREDEGC
Temperature deg C
-10 to 230°C
SPECIFICATIONNOTES
Specification Notes
Cast Iron with integral flanges. Inside screw pattern with non-rising stem. Ideal for use for non-corrosive and reasonably clean services. Seat rings are threaded and securely fixed into the body. Complies with BS EN 1171: 2002. Face to face dimension to BS EN 558-1 series 14. Bronze trim.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN10
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_M511_Gate_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Handwheel
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
ENDFLANGERAISEDHEIGHT
_End Flange Raised Height
2.000 mm
ENDFLANGERAISEDDIAMETER
_End Flange Raised Diameter
118.000 mm
ENDFLANGEHOLEDIAMETER
_End Flange Hole Diameter
19.000 mm
ENDFLANGEHOLECENTRES
_End Flange Hole Centres
145.000 mm
TOPOFSTEM
Top of Stem
111.000 mm
STEMHEIGHT
Stem Height
92.333 mm
STEMLOWERCIRCLERADIUS
Stem Lower Circle Radius
70.207 mm
STEMLOOPDEPTH
Stem Loop Depth
140.415 mm
STEMLOOPWIDTH
Stem Loop Width
100.000 mm
STEMRADIUS
Stem Radius
6.957 mm
STEMCORNERRADIUS
Stem Corner Radius
28.083 mm
HANDWHEELNUTHEIGHT
Handwheel Nut Height
6.667 mm
HANDWHEELNUTDIAMETER
Handwheel Nut Diameter
13.333 mm
HANDWHEELRADIUS
Handwheel Radius
80.000 mm
GLANDWIDTH
Gland Width
14.000 mm
GLANDOFFSET
Gland Offset
62.500 mm
GLANDLENGTH
_Gland Length
70.000 mm
GLANDCONNNECTORLENGTH
Gland Connnector Length
56.000 mm
CONNECTIONSIZERADIUS
Connection Size Radius
32.500 mm
BONNETDISKWIDTH
Bonnet Disk Width
168.498 mm
BONNETCURVEWIDTH
_Bonnet Curve Width
75.000 mm
BONNETCURVEFLATLENGTH
_Bonnet Curve Flat Length
25.000 mm
BONNETBASEHEIGHT
Bonnet Base Height
14.625 mm
BONNETGAP
Bonnet Gap
0.000 mm
BONNETDISKLENGTH
Bonnet Disk Length
117.000 mm
BONNETDISKDEPTH
Bonnet Disk Depth
9.750 mm
BODYWIDTH
Body Width
130.000 mm
BODYRADIUS
Body Radius
63.825 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
WEDGENUT
Wedge Nut
Bronze BS EN 1982 CC491K
WEDGEFACINGRING
Wedge Facing Ring
Bronze BS EN 1982 CC491K
WEDGE
Wedge
Cast Iron 1561 EN-JL1040
STUFFINGBOXGASKET
Stuffing Box Gasket
Graphite
STUFFINGBOX
Stuffing Box
Cast Iron BS EN 1561 EN-JL-1040
STEM
Stem
Copper Alloy 12164 CW603N
HANDWHEEL
Handwheel
Cast Iron BS EN 1561 EN-JL-1040
GLANDPACKING
Gland Packing
Expanded Graphite
GLAND
Gland
Cast Iron BS EN 1561 EN-JL-1040
BONNETGASKET
Bonnet Gasket
Graphite
BONNET
Bonnet
Cast Iron BS EN 1561 EN-JL1040
BODYSEATRING
Body Seat Ring
Bronze BS EN 1982 CC491K
BODY
Body
Cast Iron BS EN 1561 EN-JL1040
VAR_8HOLES
8_Holes
0.000
VAR_4HOLES
4_Holes
1.000
VAR_12HOLES
12_Holes
0.000
EMM
E mm
160.000 mm
DMM
D mm
324.000 mm
CONNECTIONSIZE
Connection Size
65.000 mm
CMM
C mm
185.000 mm
BMM
B mm
20.000 mm
AMM
A mm
170.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
65mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=12&catID=2
PRODUCTMODEL
Product Model
M511
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_M511_Gate_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Cast Iron Gate Valve
MODEL
Model
M511
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Crane cast iron gate valves offer the ultimate in dependable service wherever minimum pressure drop is important. Complete with Bronze trim. Each valve is hydrostatically tested to BS5150. Manufactured in accordance with BS5150
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions