??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M5 Flush Plug
Bill of material
ICS05S23F08M5PO
CODE
Code
MTYP
Mounting type
Flush
SWDIS
Switching distance
mm
SWOUT
Switching output
INT
Interface
PWDC
Rated voltage DC
10÷30 Vdc
MXCUR
Max output current
100 mA
NLCUR
No load current
15 mA
CON
Connection type
M8 plug
HOU
Housing type
M5, cylindric, stainless steel
DIM1
Diameter
5 mm
DIM2
Lenght
38.2 mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+70°C/-13°÷+158°F C°/°F
DS
Datasheet
ibs04_ics05_3_wire_iol_ds.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions