??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
M4000 flow measurement device
Bill of material
m4000_flow_measurement_device_dn15
VARIANTNAME
DN15
WEIGHTKG
Weight (kg)
1.400
TEMPERATUREDEGC
Temperature deg C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Conforms to BS 7350, One Piece full flange diameter, Integral Orifice plate, Flange dimensions to BS EN 1092-2 PN40, Supplied complete with Figure 750 test points, flow charts available
PRESSURERATINGCAT
Pressure Rating (Cat)
PN40
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_M4000_SBV_Hattersley_0813_v3.pdf
APPROVALS
Approvals
Conforms to BS 7350
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
DN15
MODELNUMBER
ModelNumber
M4000
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_M4000_SBV_Hattersley_0813_v3.pdf
BARCODE
Barcode
0.000
RADIUSOFBOLTHOLE
Radius of bolt hole
7.000 mm
INTERNALRADIUS
Internal Radius
11.000 mm
INTERNALDIAMETER
Internal Diameter
22.000 mm
DIAOFBOLTHOLE
Dia of bolt hole
14.000 mm
DIAOFBOLTCIRCLE
Dia of Bolt circle
65.000 mm
DMMRADIUS
D mm Radius
47.500 mm
CONNECTIONSIZERADIUS
Connection Size Radius
7.500 mm
CENTRALTHICKNESS
Central Thickness
1.800 mm
CMMRADIUS
C mm Radius
70.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
6.000
P84PRESSURETESTPOINT
P84 Pressure Test Point
DZR BS EN 12164 CW602N
DMM
D mm
95.000 mm
CONNECTIONSIZE
Connection Size
15.000 mm
CMM
C mm
140.000 mm
BMM
B mm
95.000 mm
AMM
A mm
18.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
DN15
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=59&catID=9
PRODUCTMODEL
Product Model
M4000
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_M4000_SBV_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Stainless Steel Metering Station
MODEL
Model
M4000
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
M4000 Stainless Steel Metering |Stations are suitable for high pressure applications. Compact, flanged design for fitting in tight spaces. Accurate flow measurement. Supplied with red and blue test points for upstream and downstream port identification
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions