??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
M2000 flow measurement device
Bill of material
m2000_flow_measurement_device_dn20
VARIANTNAME
DN20
WEIGHTKG
Weight (kg)
0.700
TEMPERATUREDEGC
Temperature deg C
-10 to 120°C
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
DN20
MODELNUMBER
ModelNumber
M2000
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
TUBELENGTH
Tube Length
133.549 mm
TUBESTARTOFFSET
Tube Start Offset
12.000 mm
TUBEOUTEROFFSET
Tube Outer Offset
34.500 mm
TESTPOINTLENGTH
Test Point Length
24.100 mm
INTERNALRADIUS
Internal Radius
8.000 mm
DMMRADIUS
D mm Radius
10.000 mm
CONNECTIONSIZERADIUS
Connection Size Radius
10.000 mm
CENTRALTHICKNESS
Central Thickness
1.800 mm
CMMRADIUS
C mm Radius
31.500 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
6.000
KVS
Kvs
4.7
HEADLOSS
Head Loss
9.6 K
FLOW
Flow
6.0 Kv
P84PRESSURETESTPOINT
P84 Pressure Test Point
DZR BS EN 12164 CW602N
ORIFICECARRIER
Orifice Carrier
Stainless Steel BS EN 10088-1 X2 CrNiMo 17-12-2
EXTENSIONTUBES
Extension Tubes
Stainless Steel BS EN 10088-1 X2 CrNiMo 17-12-2
EMM
E mm
90.000 mm
DMM
D mm
20.000 mm
CONNECTIONSIZE
Connection Size
20.000 mm
CMM
C mm
63.000 mm
BMM
B mm
116.000 mm
AMM
A mm
18.000 mm
TYPECOMMENTS
Type Comments
DN20
PRODUCTMODEL
Product Model
M2000
PRODUCTDESCRIPTION
Product Description
Flow Measurement Device (FMD)
MODEL
Model
M2000
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions